BMPC Pump Bearings

BMPC Bearings are designed with high-strength machined brass cages to provide superior reliability in precision-manufactured bearings in the harshest of API 610 pump applications.  Manufacturing to the tightest standards in the industry, NSK BMPC bearings have super finished raceways and the lowest inner-ring runout and highest ball grade, all of which result in reduced ball skidding and smoother operations.

Features of the BMPC Series Bearings include:

  • 40% contact angle - Optimum contact angle to support axial loading and rotational speeds of pumps.
  • High strength, machined brass cage - The industry's strongest cage.  The brass material provides better heat dissipation.
  • ABEC 3/P6 tolerances - Guarantees stringent tolerances, providing higher accuracy and cooler running.
  • Pump-specific axial internal clearance - Optimum level of bearing stiffness, shaft positioning accuracy and load sharing for cooler running and reduction in ball skidding.
  • Flush-ground faces - Universally mounted, in pairs of triplex sets of any arrangement.

 

© 2008 All Rights Reserved, NSK Corporation | Privacy Policy

NSK Americas

Think NSK

Search:
am Featured Product - BMPC